IESNA:LM-63-2002
[TEST]P939539
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6168
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
821.9 757.9 699.6 645.2 600.9 581.9 580.9 590.9 617.5 674.2
762.6 865.9 982.6 1110.7 1218.1 1315.1 1405.1 1504.8 1586.2 1673.5
1781.2 1852.3 1904.6 1972 2068.7 2264.7 2557.8 2926.9 3231.4 3191
2617.8 1403.8 457.8 194.4 76 25 0
821.9 762.6 704.6 649.5 605.2 583.2 583.5 592.9 619.2 675.2
761.9 860.9 978 1107.7 1215.4 1313.8 1401.8 1496.1 1581.2 1668.9
1774.6 1856.3 1912.6 1960.6 2060.7 2244.7 2523.5 2892.9 3218.7 3183.3
2667.5 1482.5 526.5 202.4 85 30.3 0
821.9 764.6 708.9 656.2 612.2 587.2 583.9 589.9 610.2 653.2
726.9 825.9 940.3 1062.7 1178 1281.7 1368.4 1447.8 1531.5 1626.9
1732.9 1847.3 1940.6 2013 2101.3 2251 2491.5 2853.6 3265.7 3431.1
3051.3 1981 789.6 352.8 155.7 55.7 0
821.9 763.6 712.9 663.5 620.5 595.5 588.2 592.5 606.5 638.2
697.9 782.6 883.6 994 1107.4 1226.1 1339.1 1434.1 1523.5 1621.2
1739.9 1858.6 1966.6 2063.7 2176.4 2317.4 2537.5 2896.9 3444.1 3982.6
3972.9 2933.3 1493.5 705.2 326.1 111.7 0
821.9 768.6 722.6 679.9 640.9 613.2 602.9 604.9 615.5 638.9
681.2 746.2 833.3 926.6 1025 1141 1276.1 1417.1 1541.8 1670.9
1795.6 1934.6 2081.3 2220.7 2376.8 2573.5 2850.6 3258.7 3910.6 4732.2
5027.3 3924.6 2550.1 1308.7 566.8 176.4 0
821.9 767.9 725.6 682.9 644.5 615.5 603.9 606.5 616.9 639.5
677.5 740.9 824.6 916.6 1012.7 1126 1262.4 1405.8 1537.2 1672.2
1800.6 1939.3 2086 2233 2396.4 2599.5 2876.2 3279 3911.2 4714.5
5024.9 3983.6 2539.1 1288.4 554.5 170.1 0
821.9 774.9 736.6 701.2 667.9 641.2 627.5 625.2 635.2 655.5
688.2 738.6 802.6 879.6 975 1083.7 1225.1 1383.4 1556.5 1740.6
1925.6 2107.7 2279.4 2446.4 2623.2 2822.6 3047.6 3325.4 3681.5 4018.6
3812.2 2680.2 1148.7 365.8 132 32.3 0
821.9 783.6 753.2 727.2 702.6 680.9 666.9 660.2 664.5 682.2
710.9 748.2 797.6 866.3 960 1078.7 1220.7 1384.1 1561.5 1742.2
1914.3 2078.7 2235 2385.8 2521.5 2639.8 2732.9 2785.2 2741.9 2413.8
1534.5 536.8 210.7 121 60 20.7 0
821.9 795.6 775.2 757.9 742.6 727.6 718.2 715.2 718.2 729.9
749.6 777.6 819.3 883.3 968.6 1077 1208.1 1356.1 1507.1 1654.5
1790.2 1924.6 2036 2134.7 2207 2243 2229.7 2124.7 1836.9 1237.4
511.8 219.7 150.4 105.7 67.7 29.3 0
821.9 807.3 797.6 790.6 783.9 778.9 777.9 782.2 791.3 807.6
829.3 857.9 897 956 1031.7 1131.4 1254.1 1392.4 1537.5 1688.2
1841.3 1992.3 2132.3 2253 2348.7 2386.1 2313.7 2035 1442.8 650.9
269.8 172.7 122.4 83.7 54.7 25 0
821.9 824.3 825.6 829.3 833.3 839.3 848.3 863.6 884.6 911.3
945.6 987.6 1046 1127.4 1233.7 1362.8 1508.8 1663.5 1824.2 1985.3
2145 2301.7 2449.1 2550.1 2569.8 2464.4 2184.7 1690.2 978 366.4
189.4 131 90.7 56 33.3 12 0
821.9 828.9 834.9 844.9 853.6 863.9 877.9 895 918.6 947.3
981.6 1026.3 1085.3 1163 1257.1 1366.8 1487.1 1613.2 1743.9 1871.9
1994.3 2115.7 2218.7 2277.4 2252 2112.3 1830.9 1396.4 795.9 301.8
161.1 109.7 76 45.7 25 7 0
821.9 834.3 846.6 859.9 874.6 887.3 904.6 924.3 945 972.6
1003.3 1038 1083 1139.4 1205 1278.7 1359.1 1441.8 1526.5 1606.5
1681.5 1742.2 1773.6 1748.2 1645.5 1449.8 1179.4 854.3 485.2 222.7
135.7 96 68 44.3 26.3 9 0
821.9 840.6 862.3 884.6 904 919 935.3 948 957.6 967
973.6 978.6 983.3 985.6 982 965.6 935.6 899.3 863.6 811.3
725.6 615.9 510.2 422.1 350.1 293.1 248.7 214.1 184.7 159.7
134.4 112.4 91.4 68.4 43.7 16 0
821.9 849.9 877.6 904.6 923 935 941.3 943.6 938.6 930
917.3 898.6 868.3 828.9 779.6 724.9 671.5 620.5 570.2 519.5
468.1 421.5 381.5 342.1 307.8 277.8 252.7 231.1 210.1 189.1
164.4 140.7 113.4 84.7 49.7 19.7 0
821.9 857.9 892.6 917.3 932.6 937.6 934.6 929.3 917 899.3
870.3 824.9 772.9 723.2 684.9 653.2 617.9 577.2 535.5 496.5
464.8 447.8 423.1 389.1 356.8 327.4 297.8 268.8 243.1 218.4
190.1 159.1 123 87 50.7 24.3 0
821.9 864.6 901.6 924.6 933 930.3 925.3 914 893.6 861.9
819.9 775.2 734.9 699.6 665.9 632.9 597.9 560.8 528.5 504.2
496.8 494.8 477.8 449.8 419.5 388.5 351.1 314.4 280.4 251.7
223.7 192.7 162.1 125 87.4 45.3 0
821.9 871.6 909.6 930 931.6 924.6 915.6 898.3 866.9 828.6
794.3 765.9 735.6 700.2 660.9 622.2 581.9 543.8 508.8 488.8
482.2 473.5 463.1 445.5 414.8 384.1 357.4 332.8 313.8 292.8
266.4 238.4 208.1 172.4 135 80.4 0
821.9 875.9 913.6 928.6 927 916.6 902.6 878.6 842.9 810.9
788.6 766.9 739.9 704.9 662.2 613.2 564.8 519.2 479.2 461.5
442.8 430.1 415.1 383.1 351.4 327.1 306.8 292.1 280.4 262.1
244.1 216.7 186.1 156 120.7 71.7 0
821.9 877.6 917.3 930 924.6 913.6 896 864.9 830.3 804.6
785.6 765.9 740.6 708.2 663.2 607.9 546.8 492.2 449.8 428.8
405.5 384.5 354.8 319.4 292.4 271.8 255.4 241.7 227.1 210.1
197.4 171.1 139.4 114 87.7 44 0
821.9 882.6 920 930.6 925 912.3 890.6 859.3 824.6 800.6
782.6 760.9 737.2 702.6 657.9 602.9 540.2 478.5 432.5 401.5
370.5 347.8 315.8 289.4 264.1 244.4 228.7 216.4 206.1 194.4
205.4 170.4 130 99.4 73.7 30.7 0
821.9 882.3 920.6 931.6 925.6 911.6 892.3 859.6 823.9 801.3
782.6 761.9 738.9 705.2 661.5 606.2 543.2 480.2 431.1 398.5
367.5 343.8 312.4 285.4 260.1 240.1 224.4 212.4 203.4 191.7
212.1 157 124.4 100 74.4 30.7 0
